Component reference

Precise deburring

Gripper | Components

2-Jaw Parallel Grippers
Series GP400

  • High gripping force as a result of optimal direction change of driving force into gripping force
more
1. 2-jaw parallel grippers
  • High gripping force as a result of optimal direction change of driving force into gripping force
more
Task & Solution

Assatec Robotics' solutions redefine precision deburring with a Fanuc M-800 robot combined with our GP430NC-C pneumatic gripper. Using advanced CAD-to-path programming and a force sensor, the robot system adapts to tubes of different sizes and types, ensuring consistent pressure and precise results every time.


Our robust 2-jaw parallel gripper series impresses with:

  • IP40
  • 10 million maintenance-free cycles
  • Compact design
  • Proven T-slot guide for maximum process reliability
  • Spring safety device to maintain gripping force even in the event of pneumatic failure
Highlights and technical data
  • 10 million maintenance-free cycles (max.)
  • Spring closing C
  • IP40
  • Magnetic field sensor
  • Inductive sensor
  • Purged air
Built-in standard components

CONTACT US

Personal data
Message